ViperX 300 S | Trossen Robotics
top of page
ViperX 300 S

ViperX 300 S

Our largest and most capable research manipulator arm.

$7,149.95

ViperX 300 S Features

750mm

Reach

1500mm

Span

6

Degrees of Freedom

750g

Payload

Gallery

Optional Accessories

Get even more value out of your X-Series Manipulator Arms.

Wireless Controller

Preprogrammed for plug-n-play control with your X-Series Manipulator Arms

Vision Kit

Enable your X-Series Manipulator Arm for advanced object tracking and detection.

Custom 3D Printed
End-Effectors

The X-Series gripper carriages are designed for users to quickly and easily change the gripper fingers for different projects. CAD files for the gripper are available for download, if you can design it and 3D print the customization is endless. Included with the arm are sticker backed foam to increase gripping strength while relieving stress on the gripper servo.

Grippers

Easily Repairable

The X-Series arms are made for the lab, our arms are intended to be worked on and we've made it as easy as possible to keep your manipulator up and running. Quickly and easily swap out motors that need to be replaced, lengthen or shorten the arm to your needs. Everything you need to repair your platform is kept in stock, making it easy to keep your equipment up and running with minimal downtime.

ROS 2 Support

Packages for ROS and ROS 2 make it easy to get started with the arm. These packages include full meshes and URDFs (including accurate inertial models for the links), a driver node to control the physical robot arm and publish joint states, as well as simulation (Gazebo) and motion planning (MoveIt) support. Several example packages are also included to demonstrate the potential uses of the core packages.

ROS Logo

MoveIt Support

MoveIt is the most widely used software for manipulation and has been used on over 150 robots. It is released under the terms of the BSD license, and thus free for industrial, commercial, and research use. By incorporating the latest advances in motion planning, manipulation, 3D perception, kinematics, control and navigation, MoveIt is state of the art software for mobile manipulation.

Moveit Logo

Gazebo Support

Robot simulation is an essential tool in every roboticist's toolbox. A well-designed simulator makes it possible to rapidly test algorithms, design robots, perform regression testing, and train AI system using realistic scenarios. Gazebo offers the ability to accurately and efficiently simulate populations of robots in complex indoor and outdoor environments. At your fingertips is a robust physics engine, high-quality graphics, and convenient programmatic and graphical interfaces. Best of all, Gazebo is free with a vibrant community.

Gazebo Logo

Research Manipulator Arms

ViperX 300 S

ViperX 300 S

Our largest and most capable arm.

  • 6 Degrees of Freedom (DOF)

  • 750g Payload Capacity

  • Reach: 750mm

  • Span: 1500mm

  • Repeatability: 1mm

WidowX 250 S

WidowX 250 S

Available in stationary and mobile versions.

  • 6 Degrees of Freedom (DOF)

  • 250g Payload Capacity

  • Reach: 650mm

  • Span: 1300mm

  • Repeatability: 1mm

PincherX 100

PincherX 100

Our smallest and most affordable arm.

  • 4 Degrees of Freedom (DOF)

  • 50g Payload Capacity

  • Reach: 300mm

  • Span: 600mm

  • Repeatability: 5mm

ViperX 300 S Specifications

ViperX 300 S Technical Drawing

Videos

Interbotix

Be up and running in under and hour.

A Python-based API framework for easily interfacing with ROS(2) through lightweight and intuitive modules, and a promise you'll be up and running in less than an hour. We provide you with the resources and documentation you need to get up and running quickly and stay out of the ROS plumbing.

The Documentation
You Need

All X-Series Manipulator Arms come with access to our documentation repository. There you will find a wealth of knowledge, FAQs, and more to help you implement your project.

Can't find the answers you're looking for. Contact our support department.

The Code
You Need

All X-Series Manipulator Arms come with access to GitHub repository. There you will find the libraries, examples, and more to help you implement your project.

GitHub Logo

Documentation and Downloads

STEP File

CAD Solids

Mesh Files

STL Format

If you need product support, please visit the product support page.

Why aren't standard X-Series Arms Aloha Compatible?

Since the DIY version of Aloha, a.k.a. Aloha V1, the hardware and software package has changed significantly. Therefore, only the Aloha V2-specific arms will be compatible going forward. Standard X-Series arms should only be used for non-Aloha-related research and testing. Please submit a customer support ticket if you have any further questions about Aloha compatibility.

bottom of page