(function(c,l,a,r,i,t,y){ c[a]=c[a]||function(){(c[a].q=c[a].q||[]).push(arguments)}; t=l.createElement(r); t.async=1; t.src="https://www.clarity.ms/tag/"+i+"?ref=wix"; y=l.getElementsByTagName(r)[0]; y.parentNode.insertBefore(t,y); l.addEventListener("consentPolicyChanged",function(e){c[a]('consent',e.detail.policy.analytics);}); })(window, document, "clarity", "script", "nglikgkapv");
top of page

Aloha Stationary AI Robotic Machine Learning Kit

The Stationary AI is a high-performance, all-in-one robotic machine learning workstation built to meet the demand for affordable, capable data collection and model development. With a four-arm configuration, an intuitive touchscreen interface, and a high-performance desktop, it delivers cutting-edge performance right out of the box—accelerating research in automation, human-robot interaction, and advanced manipulation without the need for extensive setup or modification.

SPECIFICATIONS

2X Leader-Follower
WidowX AI Arm Pairs

Follower WidowX AI_edited.jpg
Gripper with Hand.png

4X Intel RealSense
D405 Cameras

D405.png

1X 10" Touchscreen

Frame & Accessories

Stationary Transparent 1.png

Base

Use Your Own Computer_edited.png

Computing capabilities depend on factors such as OS, RAM, storage,
and CPU/GPU performance.

$29,125.95

With Compact PC

Mini PC.H01.2k (1).png
Compact Linux PC

Data Collection

Teloperation

On Device Model Training*

Cloud Model Training

Model Evaluation*

$30,254.95

With H-P Desktop

Desktop Computer.G05.2k.png
High-Performance Linux Laptop

Data Collection

Teloperation

On Device Model Training*

Cloud Model Training

Model Evaluation*

$32,545.95

CONFIGURATIONS

Limited availability until Q2 2025. First initial shipments are expected to start mid-April 2025.

* The computers offered with our AI hardware are specifically optimized and guaranteed to support model training and/or evaluation for ACT/ACT++ trained models. Performance and compatibility with other machine learning models may vary. We do not guarantee that these computers will meet the requirements for evaluating other current or future machine learning models, as computational demands may differ.

Trossen Robotics reserves the right to substitute computer hardware models, manufacturers, or specifications based on availability, supply chain constraints, or market pricing fluctuations beyond our control. While we strive to provide the highest quality components as advertised, equivalent or superior alternatives may be used to ensure timely order fulfillment.

Substituted hardware will meet or exceed the performance and compatibility requirements necessary for the intended use. Trossen Robotics makes no guarantees regarding the availability of specific brands, model numbers, or configurations and shall not be held liable for variations in components resulting from unforeseen supply chain disruptions.

By purchasing our products, the customer acknowledges and agrees that substitutions may occur and that Trossen Robotics maintains sole discretion in determining appropriate alternative hardware solutions

COMPARE AI KITS

Solo AI is designed for data collection in the field and for those NOT needing bimanual manipulation.

FAQs

2x Solo AIs CANNOT be converted into a Stationary AI, as we do not sell the frame, cables, and accessories individually.

Stationary Transparent 1.png

Stationary AI is designed for those who require bimanual manipulation and a well-controlled lab environment where variables like arm and camera placement are consistent from session to session.

FAQs

Stationary AI can be used as two Solo AIs for data collection in the field.

Stationary AI does NOT come with the table due to the high shipping cost. ​We recommend any black sit-stand desk with a minimum width of 48" and a minimum depth of 30".

Example: https://a.co/d/0sMJVf8

Mobile with Computer.png

Mobile AI is designed for those who require bimanual manipulation in the field, where variables like arm and camera placement are consistent from session to session.

FAQs

Mobile AI can be used as two Solo AIs for data collection in the field.

Stationary Transparent 1
Stationary Control Boxes
Stationary with Shantanu
IMG_2535
IMG_2577
ArmPerspective2
ArmPerspective6
ArmPerspective1
ArmPerspective5
ArmFront

LEARN ABOUT ALL THE ADVANCEMENTS WE
HAVE PACKED INTO OUR ENTIRE AI LINEUP.

SOFTWARE SUPPORT

OUR AI MISSION

At the core of our AI hardware line is the ethos of the ALOHA Project—A LOw-cost HArdware—bringing advanced robotics to researchers, students, and engineers at an unparalleled price, making cutting-edge ML research more accessible than ever.

GET A QUOTE

bottom of page