top of page
Scout 2.0 Features
IP22¹
IEC Ingress Rating
¹ Optional IP64
50kg
Payload Capacity
5.4km/h
Top Speed
30°
Climbing Angle
Gallery
![迷彩.46](https://static.wixstatic.com/media/d3716d_63752ed9eefd4a358f8a4c5ac05853b2~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_63752ed9eefd4a358f8a4c5ac05853b2~mv2.png)
![迷彩.42](https://static.wixstatic.com/media/d3716d_b38ada6dffbe4d4bb668542d11b2ac62~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_b38ada6dffbe4d4bb668542d11b2ac62~mv2.png)
![迷彩.44](https://static.wixstatic.com/media/d3716d_6136e2f0a95c43f89444c33f7c97e47b~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_6136e2f0a95c43f89444c33f7c97e47b~mv2.png)
![迷彩.43](https://static.wixstatic.com/media/d3716d_0f43ff9d269f4badacde32e49be601fa~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_0f43ff9d269f4badacde32e49be601fa~mv2.png)
![迷彩.45](https://static.wixstatic.com/media/d3716d_b37286f827404f47b7a7a568046596f8~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_b37286f827404f47b7a7a568046596f8~mv2.png)
![scout-side](https://static.wixstatic.com/media/d3716d_41ae0942a1f34f458e2c1e00a0e045ab~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_41ae0942a1f34f458e2c1e00a0e045ab~mv2.jpg)
![scout-top](https://static.wixstatic.com/media/d3716d_32b115859c5244eca78db73ffe4c57dc~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_32b115859c5244eca78db73ffe4c57dc~mv2.jpg)
![253_20211208_111233_damageprotection](https://static.wixstatic.com/media/d3716d_b421f6bd3e6643c1a2d4b6577bbb1e84~mv2.jpg/v1/fill/w_147,h_82,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_b421f6bd3e6643c1a2d4b6577bbb1e84~mv2.jpg)
![250_20211208_102308_controlsystem](https://static.wixstatic.com/media/d3716d_f529ebd3f37a4a61bc95ac6bb6515a13~mv2.jpg/v1/fill/w_147,h_82,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_f529ebd3f37a4a61bc95ac6bb6515a13~mv2.jpg)
![251_20211208_102308_mountingsolution](https://static.wixstatic.com/media/d3716d_62d983ba7c29494999cf95a5b83c74ea~mv2.jpg/v1/fill/w_147,h_82,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_62d983ba7c29494999cf95a5b83c74ea~mv2.jpg)
![252_20211208_102308_suspension](https://static.wixstatic.com/media/d3716d_db53292f95c841938a973677f388391e~mv2.jpg/v1/fill/w_147,h_82,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_db53292f95c841938a973677f388391e~mv2.jpg)
![迷彩.46](https://static.wixstatic.com/media/d3716d_63752ed9eefd4a358f8a4c5ac05853b2~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_63752ed9eefd4a358f8a4c5ac05853b2~mv2.png)
![迷彩.42](https://static.wixstatic.com/media/d3716d_b38ada6dffbe4d4bb668542d11b2ac62~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_b38ada6dffbe4d4bb668542d11b2ac62~mv2.png)
![迷彩.44](https://static.wixstatic.com/media/d3716d_6136e2f0a95c43f89444c33f7c97e47b~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_6136e2f0a95c43f89444c33f7c97e47b~mv2.png)
![迷彩.43](https://static.wixstatic.com/media/d3716d_0f43ff9d269f4badacde32e49be601fa~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_0f43ff9d269f4badacde32e49be601fa~mv2.png)
![迷彩.45](https://static.wixstatic.com/media/d3716d_b37286f827404f47b7a7a568046596f8~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_b37286f827404f47b7a7a568046596f8~mv2.png)
![scout-side](https://static.wixstatic.com/media/d3716d_41ae0942a1f34f458e2c1e00a0e045ab~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_41ae0942a1f34f458e2c1e00a0e045ab~mv2.jpg)
![scout-top](https://static.wixstatic.com/media/d3716d_32b115859c5244eca78db73ffe4c57dc~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_32b115859c5244eca78db73ffe4c57dc~mv2.jpg)
![253_20211208_111233_damageprotection](https://static.wixstatic.com/media/d3716d_b421f6bd3e6643c1a2d4b6577bbb1e84~mv2.jpg/v1/fill/w_147,h_82,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_b421f6bd3e6643c1a2d4b6577bbb1e84~mv2.jpg)
![250_20211208_102308_controlsystem](https://static.wixstatic.com/media/d3716d_f529ebd3f37a4a61bc95ac6bb6515a13~mv2.jpg/v1/fill/w_147,h_82,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_f529ebd3f37a4a61bc95ac6bb6515a13~mv2.jpg)
![251_20211208_102308_mountingsolution](https://static.wixstatic.com/media/d3716d_62d983ba7c29494999cf95a5b83c74ea~mv2.jpg/v1/fill/w_147,h_82,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_62d983ba7c29494999cf95a5b83c74ea~mv2.jpg)
![252_20211208_102308_suspension](https://static.wixstatic.com/media/d3716d_db53292f95c841938a973677f388391e~mv2.jpg/v1/fill/w_147,h_82,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_db53292f95c841938a973677f388391e~mv2.jpg)
Optional Accessories
Get even more value out of your UGV. Tell us what you need in your quote request.
Extra Battery
Upgrade from the standard 24v 30Ah battery to the extended 24v 60Ah.
Scout 2.0 Specifications
Scout 2.0 Technical Drawing
Videos
bottom of page