Prices advertised on our website reflect our best efforts to provide the most current estimates based on import tariffs. However, due to rapid and frequent changes in tariff rates, website prices may not reflect the actual final cost. Final pricing will be determined at the time of shipping, based on tariffs associated with the specific production batch that includes your order.
For the most up-to-date pricing information or any questions regarding shipping costs, please contact us directly at sales@trossenrobotics.com.

CAN Bus
Controlled
ROS 2
Compatible
4
Options for Locomotion
Tracked UGVs
Meant for rugged terrain, these tracked UGVs offer high IEC ingress protection (IP), advanced suspension geometry, and large battery and payload capacity.
Wheeled — Differential UGVs
Made for indoor or outdoor applications, these UGVs offer impressive payload capabilities, paired with reliable maneuverability.
Wheeled — Omnidirectional UGVs
Made for indoor or light-outdoor applications, these UGVs offer impressive payload capabilities, paired with zero turning radius steering.