ReactorX 200 Features
550mm
Reach
1100mm
Span
5
Degrees of Freedom
150g
Payload
Gallery
![reac200_b-c](https://static.wixstatic.com/media/d3716d_eb986ad49220499594bd59d636313bf4~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_eb986ad49220499594bd59d636313bf4~mv2.jpg)
![reac200_1-m](https://static.wixstatic.com/media/d3716d_ab726ed98de94f08b99ac2a86222ec6b~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_ab726ed98de94f08b99ac2a86222ec6b~mv2.jpg)
![Img0331](https://static.wixstatic.com/media/d3716d_3d15998821704da595e0c048133643df~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_3d15998821704da595e0c048133643df~mv2.jpg)
![Img0225(FIXED)](https://static.wixstatic.com/media/d3716d_f25c01f0e89b469b86fa4c3b8e8da85f~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_f25c01f0e89b469b86fa4c3b8e8da85f~mv2.jpg)
![reac200_1-c](https://static.wixstatic.com/media/d3716d_e33b475bd07b4b1abd004e5b4a557caa~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_e33b475bd07b4b1abd004e5b4a557caa~mv2.jpg)
![reac200_g-c](https://static.wixstatic.com/media/d3716d_9997b9d499354f4c8ee588a89f748dec~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_9997b9d499354f4c8ee588a89f748dec~mv2.jpg)
![Img0199(FIXED)](https://static.wixstatic.com/media/d3716d_faed1c9a2a8d4b2882393cb61f9c84a9~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_faed1c9a2a8d4b2882393cb61f9c84a9~mv2.jpg)
![Img0192(FIXED)](https://static.wixstatic.com/media/d3716d_bd52de8dc9e0407dba2407f91a3125e0~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_bd52de8dc9e0407dba2407f91a3125e0~mv2.jpg)
![reac200_b-c](https://static.wixstatic.com/media/d3716d_eb986ad49220499594bd59d636313bf4~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_eb986ad49220499594bd59d636313bf4~mv2.jpg)
![reac200_1-m](https://static.wixstatic.com/media/d3716d_ab726ed98de94f08b99ac2a86222ec6b~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_ab726ed98de94f08b99ac2a86222ec6b~mv2.jpg)
![Img0331](https://static.wixstatic.com/media/d3716d_3d15998821704da595e0c048133643df~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_3d15998821704da595e0c048133643df~mv2.jpg)
![Img0225(FIXED)](https://static.wixstatic.com/media/d3716d_f25c01f0e89b469b86fa4c3b8e8da85f~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_f25c01f0e89b469b86fa4c3b8e8da85f~mv2.jpg)
![reac200_1-c](https://static.wixstatic.com/media/d3716d_e33b475bd07b4b1abd004e5b4a557caa~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_e33b475bd07b4b1abd004e5b4a557caa~mv2.jpg)
![reac200_g-c](https://static.wixstatic.com/media/d3716d_9997b9d499354f4c8ee588a89f748dec~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_9997b9d499354f4c8ee588a89f748dec~mv2.jpg)
![Img0199(FIXED)](https://static.wixstatic.com/media/d3716d_faed1c9a2a8d4b2882393cb61f9c84a9~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_faed1c9a2a8d4b2882393cb61f9c84a9~mv2.jpg)
![Img0192(FIXED)](https://static.wixstatic.com/media/d3716d_bd52de8dc9e0407dba2407f91a3125e0~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_bd52de8dc9e0407dba2407f91a3125e0~mv2.jpg)
Custom 3D Printed
End-Effectors
The X-Series gripper carriages are designed for users to quickly and easily change the gripper fingers for different projects. CAD files for the gripper are available for download, if you can design it and 3D print the customization is endless. Included with the arm are sticker backed foam to increase gripping strength while relieving stress on the gripper servo.
![Grippers](https://static.wixstatic.com/media/d3716d_263fabe17f0d438982ae4bb6211fd515~mv2.png/v1/fill/w_100,h_100,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_263fabe17f0d438982ae4bb6211fd515~mv2.png)
Easily Repairable
The X-Series arms are made for the lab, our arms are intended to be worked on and we've made it as easy as possible to keep your manipulator up and running. Quickly and easily swap out motors that need to be replaced, lengthen or shorten the arm to your needs. Everything you need to repair your platform is kept in stock, making it easy to keep your equipment up and running with minimal downtime.
ROS 2 Support
Packages for ROS and ROS 2 make it easy to get started with the arm. These packages include full meshes and URDFs (including accurate inertial models for the links), a driver node to control the physical robot arm and publish joint states, as well as simulation (Gazebo) and motion planning (MoveIt) support. Several example packages are also included to demonstrate the potential uses of the core packages.
![ROS Logo](https://static.wixstatic.com/media/d3716d_b30ad3309a8d4004855ff87a0f3cd13a~mv2.png/v1/fill/w_200,h_53,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/d3716d_b30ad3309a8d4004855ff87a0f3cd13a~mv2.png)
MoveIt Support
MoveIt is the most widely used software for manipulation and has been used on over 150 robots. It is released under the terms of the BSD license, and thus free for industrial, commercial, and research use. By incorporating the latest advances in motion planning, manipulation, 3D perception, kinematics, control and navigation, MoveIt is state of the art software for mobile manipulation.
![Moveit Logo](https://static.wixstatic.com/media/d3716d_e6471a000abc43419a4f5e68260e7b3e~mv2.png/v1/fill/w_200,h_42,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/moveit_logo.png)
Gazebo Support
Robot simulation is an essential tool in every roboticist's toolbox. A well-designed simulator makes it possible to rapidly test algorithms, design robots, perform regression testing, and train AI system using realistic scenarios. Gazebo offers the ability to accurately and efficiently simulate populations of robots in complex indoor and outdoor environments. At your fingertips is a robust physics engine, high-quality graphics, and convenient programmatic and graphical interfaces. Best of all, Gazebo is free with a vibrant community.
![Gazebo Logo](https://static.wixstatic.com/media/d3716d_d2076e201ec34d8a9fc472e4717f43ba~mv2.png/v1/fill/w_62,h_31,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/gazebo%20Logo.png)
ReactorX 200 Specifications
ReactorX 200 Technical Drawing
Research Manipulator Arms
Videos
Interbotix
Be up and running in under an hour.
A Python-based API framework for easily interfacing with ROS(2) through lightweight and intuitive modules, and a promise you'll be up and running in less than an hour. We provide you with the resources and documentation you need to get up and running quickly and stay out of the ROS plumbing.