top of page
Features
Gallery
![Perspective](https://static.wixstatic.com/media/d3716d_44a3e1debca44de2812700c7014cdc91~mv2.png/v1/fill/w_49,h_42,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_44a3e1debca44de2812700c7014cdc91~mv2.png)
![go2-edu-main-1](https://static.wixstatic.com/media/d3716d_641087957b764119afd28f545213c51a~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_641087957b764119afd28f545213c51a~mv2.jpg)
![go2-edu-main-2](https://static.wixstatic.com/media/d3716d_7435e9714feb4ffb895f317f08ecc812~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_7435e9714feb4ffb895f317f08ecc812~mv2.jpg)
![go2_edu_xt16](https://static.wixstatic.com/media/d3716d_a5600426ab53413cae71efa3d1015612~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_a5600426ab53413cae71efa3d1015612~mv2.jpg)
![go2_edu_xt16](https://static.wixstatic.com/media/d3716d_6c06dcbbb6a740f4b4d144f87c7fce4a~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_6c06dcbbb6a740f4b4d144f87c7fce4a~mv2.jpg)
![320b50c0880d4466bca8beb56aa73abd_1620x816](https://static.wixstatic.com/media/d3716d_c7c618b0738d496281b2a42c3bc48723~mv2.webp/v1/fill/w_147,h_74,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_c7c618b0738d496281b2a42c3bc48723~mv2.webp)
![f3afd2338d574621b84d4b5f23aa345b_1620x816](https://static.wixstatic.com/media/d3716d_d7c16ffa17e34b0c95caefebb5f591a3~mv2.webp/v1/fill/w_147,h_74,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_d7c16ffa17e34b0c95caefebb5f591a3~mv2.webp)
![ce0f65bf7c214e40922591ff7ef16f2f_2944x1540](https://static.wixstatic.com/media/d3716d_09836911bc9e4e48a91e9e00d6dc4c39~mv2.webp/v1/fill/w_147,h_77,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_09836911bc9e4e48a91e9e00d6dc4c39~mv2.webp)
![Hero Image 1](https://static.wixstatic.com/media/d3716d_ed221336d178462cb9749f6b9e148f13~mv2.webp/v1/fill/w_147,h_129,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_ed221336d178462cb9749f6b9e148f13~mv2.webp)
![Environment 1](https://static.wixstatic.com/media/d3716d_d7ac452acbcf4a87a3a00836681629a1~mv2.jpg/v1/fill/w_147,h_83,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_d7ac452acbcf4a87a3a00836681629a1~mv2.jpg)
![Perspective 2](https://static.wixstatic.com/media/d3716d_1f8751f535e645258a6a3e9009ced407~mv2.webp/v1/fill/w_147,h_82,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_1f8751f535e645258a6a3e9009ced407~mv2.webp)
![Environment 2](https://static.wixstatic.com/media/d3716d_9e33194449e0448a9169f396c9f07ec3~mv2.jpg/v1/fill/w_147,h_83,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_9e33194449e0448a9169f396c9f07ec3~mv2.jpg)
![Environment 3](https://static.wixstatic.com/media/d3716d_f7e46505e57f4addaeb3a57aa67e7da5~mv2.jpg/v1/fill/w_147,h_83,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_f7e46505e57f4addaeb3a57aa67e7da5~mv2.jpg)
![Environment 4](https://static.wixstatic.com/media/d3716d_9c8f16a09cc34927b0acb3b0797f23dc~mv2.jpg/v1/fill/w_147,h_83,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_9c8f16a09cc34927b0acb3b0797f23dc~mv2.jpg)
![Accessory 1](https://static.wixstatic.com/media/d3716d_603b6b9b306f41ccafc696564dda7b44~mv2.png/v1/fill/w_75,h_75,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_603b6b9b306f41ccafc696564dda7b44~mv2.png)
![Accessory 2](https://static.wixstatic.com/media/d3716d_5d7561578fa04496b130fdbccba96c89~mv2.png/v1/fill/w_123,h_86,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_5d7561578fa04496b130fdbccba96c89~mv2.png)
![Accessory 3](https://static.wixstatic.com/media/d3716d_1728db7dc3834a4a98161253954b97d4~mv2.png/v1/fill/w_65,h_48,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_1728db7dc3834a4a98161253954b97d4~mv2.png)
![Accessory 4](https://static.wixstatic.com/media/d3716d_58267d9ca2404d32bbf0c63c8676d189~mv2.png/v1/fill/w_72,h_73,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_58267d9ca2404d32bbf0c63c8676d189~mv2.png)
![Accessory 5](https://static.wixstatic.com/media/d3716d_73a42c6e9a7648e0ae99d31219978975~mv2.png/v1/fill/w_81,h_46,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_73a42c6e9a7648e0ae99d31219978975~mv2.png)
![Accessory 6](https://static.wixstatic.com/media/d3716d_432f60a3e2ec450e84b6a098e0311138~mv2.png/v1/fill/w_59,h_43,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_432f60a3e2ec450e84b6a098e0311138~mv2.png)
![Accessory 7](https://static.wixstatic.com/media/d3716d_ae8566de36a7435083bfe04710f70521~mv2.png/v1/fill/w_120,h_71,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_ae8566de36a7435083bfe04710f70521~mv2.png)
![Go2 Fade](https://static.wixstatic.com/media/d3716d_7b50b4ee0a5c4ca2aa4d941e0d4054f4~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_7b50b4ee0a5c4ca2aa4d941e0d4054f4~mv2.png)
![Phone Hand 1](https://static.wixstatic.com/media/d3716d_65d943fd9cf741fe9b523a6c3453aeaa~mv2.png/v1/fill/w_49,h_33,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_65d943fd9cf741fe9b523a6c3453aeaa~mv2.png)
![Phone Hand 2](https://static.wixstatic.com/media/d3716d_4ffc9a0b0cd54083b0340099c44c397e~mv2.png/v1/fill/w_49,h_33,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_4ffc9a0b0cd54083b0340099c44c397e~mv2.png)
![Phone Vertical 2](https://static.wixstatic.com/media/d3716d_2dcee59f708249f391642a4eabe7b1c1~mv2.png/v1/fill/w_54,h_96,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_2dcee59f708249f391642a4eabe7b1c1~mv2.png)
![Phone Vertical 3](https://static.wixstatic.com/media/d3716d_821a6adbbc7c483f9562ef902325b153~mv2.png/v1/fill/w_54,h_96,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_821a6adbbc7c483f9562ef902325b153~mv2.png)
![Phone Horizontal](https://static.wixstatic.com/media/d3716d_b93be08779e044738d52a8a1b45844ef~mv2.png/v1/fill/w_49,h_27,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_b93be08779e044738d52a8a1b45844ef~mv2.png)
![Phone Vertical](https://static.wixstatic.com/media/d3716d_98a84eebab284b7089a794b8b0fbc178~mv2.png/v1/fill/w_54,h_96,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_98a84eebab284b7089a794b8b0fbc178~mv2.png)
![Perspective](https://static.wixstatic.com/media/d3716d_44a3e1debca44de2812700c7014cdc91~mv2.png/v1/fill/w_49,h_42,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_44a3e1debca44de2812700c7014cdc91~mv2.png)
![go2-edu-main-1](https://static.wixstatic.com/media/d3716d_641087957b764119afd28f545213c51a~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_641087957b764119afd28f545213c51a~mv2.jpg)
![go2-edu-main-2](https://static.wixstatic.com/media/d3716d_7435e9714feb4ffb895f317f08ecc812~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_7435e9714feb4ffb895f317f08ecc812~mv2.jpg)
![go2_edu_xt16](https://static.wixstatic.com/media/d3716d_a5600426ab53413cae71efa3d1015612~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_a5600426ab53413cae71efa3d1015612~mv2.jpg)
![go2_edu_xt16](https://static.wixstatic.com/media/d3716d_6c06dcbbb6a740f4b4d144f87c7fce4a~mv2.jpg/v1/fill/w_147,h_147,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_6c06dcbbb6a740f4b4d144f87c7fce4a~mv2.jpg)
![320b50c0880d4466bca8beb56aa73abd_1620x816](https://static.wixstatic.com/media/d3716d_c7c618b0738d496281b2a42c3bc48723~mv2.webp/v1/fill/w_147,h_74,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_c7c618b0738d496281b2a42c3bc48723~mv2.webp)
![f3afd2338d574621b84d4b5f23aa345b_1620x816](https://static.wixstatic.com/media/d3716d_d7c16ffa17e34b0c95caefebb5f591a3~mv2.webp/v1/fill/w_147,h_74,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_d7c16ffa17e34b0c95caefebb5f591a3~mv2.webp)
![ce0f65bf7c214e40922591ff7ef16f2f_2944x1540](https://static.wixstatic.com/media/d3716d_09836911bc9e4e48a91e9e00d6dc4c39~mv2.webp/v1/fill/w_147,h_77,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_09836911bc9e4e48a91e9e00d6dc4c39~mv2.webp)
![Hero Image 1](https://static.wixstatic.com/media/d3716d_ed221336d178462cb9749f6b9e148f13~mv2.webp/v1/fill/w_147,h_129,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_ed221336d178462cb9749f6b9e148f13~mv2.webp)
![Environment 1](https://static.wixstatic.com/media/d3716d_d7ac452acbcf4a87a3a00836681629a1~mv2.jpg/v1/fill/w_147,h_83,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_d7ac452acbcf4a87a3a00836681629a1~mv2.jpg)
![Perspective 2](https://static.wixstatic.com/media/d3716d_1f8751f535e645258a6a3e9009ced407~mv2.webp/v1/fill/w_147,h_82,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_1f8751f535e645258a6a3e9009ced407~mv2.webp)
![Environment 2](https://static.wixstatic.com/media/d3716d_9e33194449e0448a9169f396c9f07ec3~mv2.jpg/v1/fill/w_147,h_83,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_9e33194449e0448a9169f396c9f07ec3~mv2.jpg)
![Environment 3](https://static.wixstatic.com/media/d3716d_f7e46505e57f4addaeb3a57aa67e7da5~mv2.jpg/v1/fill/w_147,h_83,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_f7e46505e57f4addaeb3a57aa67e7da5~mv2.jpg)
![Environment 4](https://static.wixstatic.com/media/d3716d_9c8f16a09cc34927b0acb3b0797f23dc~mv2.jpg/v1/fill/w_147,h_83,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_9c8f16a09cc34927b0acb3b0797f23dc~mv2.jpg)
![Accessory 1](https://static.wixstatic.com/media/d3716d_603b6b9b306f41ccafc696564dda7b44~mv2.png/v1/fill/w_75,h_75,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_603b6b9b306f41ccafc696564dda7b44~mv2.png)
![Accessory 2](https://static.wixstatic.com/media/d3716d_5d7561578fa04496b130fdbccba96c89~mv2.png/v1/fill/w_123,h_86,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_5d7561578fa04496b130fdbccba96c89~mv2.png)
![Accessory 3](https://static.wixstatic.com/media/d3716d_1728db7dc3834a4a98161253954b97d4~mv2.png/v1/fill/w_65,h_48,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_1728db7dc3834a4a98161253954b97d4~mv2.png)
![Accessory 4](https://static.wixstatic.com/media/d3716d_58267d9ca2404d32bbf0c63c8676d189~mv2.png/v1/fill/w_72,h_73,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_58267d9ca2404d32bbf0c63c8676d189~mv2.png)
![Accessory 5](https://static.wixstatic.com/media/d3716d_73a42c6e9a7648e0ae99d31219978975~mv2.png/v1/fill/w_81,h_46,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_73a42c6e9a7648e0ae99d31219978975~mv2.png)
![Accessory 6](https://static.wixstatic.com/media/d3716d_432f60a3e2ec450e84b6a098e0311138~mv2.png/v1/fill/w_59,h_43,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_432f60a3e2ec450e84b6a098e0311138~mv2.png)
![Accessory 7](https://static.wixstatic.com/media/d3716d_ae8566de36a7435083bfe04710f70521~mv2.png/v1/fill/w_120,h_71,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_ae8566de36a7435083bfe04710f70521~mv2.png)
![Go2 Fade](https://static.wixstatic.com/media/d3716d_7b50b4ee0a5c4ca2aa4d941e0d4054f4~mv2.png/v1/fill/w_49,h_39,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_7b50b4ee0a5c4ca2aa4d941e0d4054f4~mv2.png)
![Phone Hand 1](https://static.wixstatic.com/media/d3716d_65d943fd9cf741fe9b523a6c3453aeaa~mv2.png/v1/fill/w_49,h_33,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_65d943fd9cf741fe9b523a6c3453aeaa~mv2.png)
![Phone Hand 2](https://static.wixstatic.com/media/d3716d_4ffc9a0b0cd54083b0340099c44c397e~mv2.png/v1/fill/w_49,h_33,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_4ffc9a0b0cd54083b0340099c44c397e~mv2.png)
![Phone Vertical 2](https://static.wixstatic.com/media/d3716d_2dcee59f708249f391642a4eabe7b1c1~mv2.png/v1/fill/w_54,h_96,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_2dcee59f708249f391642a4eabe7b1c1~mv2.png)
![Phone Vertical 3](https://static.wixstatic.com/media/d3716d_821a6adbbc7c483f9562ef902325b153~mv2.png/v1/fill/w_54,h_96,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_821a6adbbc7c483f9562ef902325b153~mv2.png)
![Phone Horizontal](https://static.wixstatic.com/media/d3716d_b93be08779e044738d52a8a1b45844ef~mv2.png/v1/fill/w_49,h_27,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_b93be08779e044738d52a8a1b45844ef~mv2.png)
![Phone Vertical](https://static.wixstatic.com/media/d3716d_98a84eebab284b7089a794b8b0fbc178~mv2.png/v1/fill/w_54,h_96,al_c,q_85,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_98a84eebab284b7089a794b8b0fbc178~mv2.png)
Unitree Go2 Specifications
Standard LiDAR Included
Go2 features with Unitree's self-developed 4D LIDAR L1 with 360°x90°hemispherical ultra-wide recognition, super small blind spot and a minimum detection distance as low as 0.05m, which makes Go2 realise all-terrain recognizing.
Optional High-Performance Hesai XT16 LiDAR
16 Channel high-precision 360° Spinning LiDAR
![Unitree Go2 Optional Hesai XT16 LiDAR](https://static.wixstatic.com/media/d3716d_0f857c8b2e5a4525bfab65527261b2f4~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/XT16%20LiDAR.png)
Add The Hesai XT16 LiDAR Sensor For Even Greater Accuracy and Precision
High Performance Computing
Go2 can be fitted with the NVIDIA Jetson Orin high-performance computing module to enable generative AI with up to 100 trillion operations per second (TOPS)
![NVIDIA Jetson Orin High Performance Computing Developer Kits](https://static.wixstatic.com/media/d3716d_17ca764f28294f67ac1997ae2422bae4~mv2.jpg/v1/fill/w_147,h_48,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/jetson-orin-developer-kits_edited.jpg)
![Unitree Go2 Feature Infographic](https://static.wixstatic.com/media/d3716d_b70a5e76b5794cf183a16dde61a50769~mv2.webp/v1/fill/w_147,h_105,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/748f4a0a9f904422a5ea66a1d3b1a207_3839x2742.webp)
Optional Accessories
Get even more value out of your UGV. Tell us what you need in your quote request.
![Unitree Go2 High-Performance Computing Power Module Accessory](https://static.wixstatic.com/media/d3716d_ae8566de36a7435083bfe04710f70521~mv2.png/v1/fill/w_196,h_116,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/d3716d_ae8566de36a7435083bfe04710f70521~mv2.png)
High-Performance Computing
Power Module
![Unitree Go2 Optional Research Arm](https://static.wixstatic.com/media/d3716d_d146556bef3249709e2396232d57a53e~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/Unitree%20Arm.png)
Unitree Research Arm
![Unitree Go2 Optional Intel Realsense D435i Camera](https://static.wixstatic.com/media/d3716d_e3a0bc8a0a314f1984627dacd3216b37~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/Camera.png)
Intel® RealSense™ Depth Camera D435i
![Unitree Go2 Optional Hesai XT16 LiDAR](https://static.wixstatic.com/media/d3716d_0f857c8b2e5a4525bfab65527261b2f4~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/XT16%20LiDAR.png)
Hesai XT16 High Precision LiDAR
![Unitree Go2 Wireless Charging Pad Accessory](https://static.wixstatic.com/media/d3716d_a0f669d99d384256973682eafcd63f10~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/Charging%20Pad.png)
Wireless Charging Pad
![Unitree 360 Camera Accessory](https://static.wixstatic.com/media/d3716d_c164266dc4144b20be37fa37e45986f1~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/360%20Cam.png)
3D Navigation Radar
![Unitree Steroscopic Camera Accessory](https://static.wixstatic.com/media/d3716d_b2a07098d4a84ee8a76f733ac5dc6131~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/Steroscopic%20Camera.png)
Dual Camera
![Unitree Go2 Replacement Foot](https://static.wixstatic.com/media/d3716d_fdaf1e48c27842e79f117bbd5d4ac491~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/Go2%20Foot.png)
Replacement Feet
![Unitree Go2 Replacement Charger](https://static.wixstatic.com/media/d3716d_a067c0a236054625ba2fefbdaa52281f~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/Charger.png)
Replacement Charger
![Unitree Go2 Optional Battery](https://static.wixstatic.com/media/d3716d_31dc3f42490d476e8057ca1ee5d335a3~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/Battery%20Single.png)
Extra Battery
![Unitree Wireless Controller Accessory](https://static.wixstatic.com/media/d3716d_c41b47a6bf7a4c9fb2e380cd487dd323~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/Controller.png)
Wireless Controller
![Unitree Tracking Module Accessory](https://static.wixstatic.com/media/d3716d_09801febd44341458cb57f4a0e26b232~mv2.png/v1/fill/w_196,h_196,al_c,q_85,usm_0.66_1.00_0.01,blur_3,enc_auto/Tracking%20Module.png)
Tracking Module
Videos
Perfect for research and automation tasks like inspection, data capture, and more.
The Unitree B2 and Go2 excel in the areas that matter; strength and endurance.
Documentation and Downloads
bottom of page