Prices advertised on our website reflect our best efforts to provide the most current estimates based on import tariffs. However, due to rapid and frequent changes in tariff rates, website prices may not reflect the actual final cost. Final pricing will be determined at the time of shipping, based on tariffs associated with the specific production batch that includes your order.
For the most up-to-date pricing information or any questions regarding shipping costs, please contact us directly at sales@trossenrobotics.com.
Bunker Mini Features
IP67
IEC Ingress Rating
25kg
Payload Capacity
5.4km/h
Top Speed
30°
Climbing Angle
Gallery