top of page
Features
Gallery
![3_5f463295-8bb4-4e0e-8d94-2c4a81f641a2](https://static.wixstatic.com/media/d3716d_c11d5e492bc7425e8831fc76488d6196~mv2.webp/v1/fill/w_102,h_102,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_c11d5e492bc7425e8831fc76488d6196~mv2.webp)
![5_0bbc94b6-0dbd-42e6-868c-f8a1152adec6](https://static.wixstatic.com/media/d3716d_d70fb7765f08416a8dcf9ab7017e5af0~mv2.webp/v1/fill/w_102,h_102,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_d70fb7765f08416a8dcf9ab7017e5af0~mv2.webp)
![1_92801adf-474e-4713-a09c-cd35d3fcd51b](https://static.wixstatic.com/media/d3716d_de09fbdcdf9a4f8ba2f5daca572b2007~mv2.webp/v1/fill/w_102,h_102,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_de09fbdcdf9a4f8ba2f5daca572b2007~mv2.webp)
![4_8b229e65-7348-4483-b9be-d08b9f6c94a2](https://static.wixstatic.com/media/d3716d_59d95e14931b47c8b0551997a24a9124~mv2.webp/v1/fill/w_102,h_102,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_59d95e14931b47c8b0551997a24a9124~mv2.webp)
![2_b85a7e8d-5beb-4d51-8a8a-29fd1c750d8f](https://static.wixstatic.com/media/d3716d_e4456559c0534c2c8328ffa2313b7c0b~mv2.webp/v1/fill/w_102,h_102,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_e4456559c0534c2c8328ffa2313b7c0b~mv2.webp)
![B2 Environmental 1](https://static.wixstatic.com/media/d3716d_2d2a63966266425fa7be6a0f3c8821c0~mv2.webp/v1/fill/w_141,h_75,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_2d2a63966266425fa7be6a0f3c8821c0~mv2.webp)
![3_5f463295-8bb4-4e0e-8d94-2c4a81f641a2](https://static.wixstatic.com/media/d3716d_c11d5e492bc7425e8831fc76488d6196~mv2.webp/v1/fill/w_102,h_102,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_c11d5e492bc7425e8831fc76488d6196~mv2.webp)
![5_0bbc94b6-0dbd-42e6-868c-f8a1152adec6](https://static.wixstatic.com/media/d3716d_d70fb7765f08416a8dcf9ab7017e5af0~mv2.webp/v1/fill/w_102,h_102,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_d70fb7765f08416a8dcf9ab7017e5af0~mv2.webp)
![1_92801adf-474e-4713-a09c-cd35d3fcd51b](https://static.wixstatic.com/media/d3716d_de09fbdcdf9a4f8ba2f5daca572b2007~mv2.webp/v1/fill/w_102,h_102,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_de09fbdcdf9a4f8ba2f5daca572b2007~mv2.webp)
![4_8b229e65-7348-4483-b9be-d08b9f6c94a2](https://static.wixstatic.com/media/d3716d_59d95e14931b47c8b0551997a24a9124~mv2.webp/v1/fill/w_102,h_102,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_59d95e14931b47c8b0551997a24a9124~mv2.webp)
![2_b85a7e8d-5beb-4d51-8a8a-29fd1c750d8f](https://static.wixstatic.com/media/d3716d_e4456559c0534c2c8328ffa2313b7c0b~mv2.webp/v1/fill/w_102,h_102,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_e4456559c0534c2c8328ffa2313b7c0b~mv2.webp)
![B2 Environmental 1](https://static.wixstatic.com/media/d3716d_2d2a63966266425fa7be6a0f3c8821c0~mv2.webp/v1/fill/w_141,h_75,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/d3716d_2d2a63966266425fa7be6a0f3c8821c0~mv2.webp)
Optional Accessories
Get even more value out of your UGV. Tell us what you need in your quote request.
Extra Battery
Add an optional swappable battery to your B2
![B2 Infographic](https://static.wixstatic.com/media/d3716d_c31336810b0346239a38b44af7b1975f~mv2.jpg/v1/fill/w_147,h_83,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/5_edited.jpg)
![B2 Vs Spot](https://static.wixstatic.com/media/d3716d_e9acda0a5339424aa8f22351e65e90d0~mv2.jpg/v1/fill/w_146,h_50,al_c,q_80,usm_0.66_1.00_0.01,blur_2,enc_auto/B2%20Vs%20Spot.jpg)
Unitree B2
Boston Dynamics Spot
Weight: 60kg
Dimensions L: 1098mm | W: 450mm | H: 645mm
Payload Capacity Constant: <40KG
Max Speed 6.0 m/s
Max Slope ±45°
Battery Life Average: 240-360 minutes
Battery Capacity 2250 Wh
Ingress Protection IP67
Weight: 32.7kg
Dimensions L: 1100mm | W: 500mm | H: 610mm
Payload Capacity Constant: 14KG
Max Speed 1.6 m/s
Max Slope ±30°
Battery Life Average: 90 minutes
Battery Capacity 564 Wh
Ingress Protection IP54
Videos
Perfect for research and automation tasks like inspection, data capture, and more.
The Unitree B2 and Go2 excel in the areas that matter; strength and endurance.
Unitree B2 Specifications
bottom of page