Prices advertised on our website reflect our best efforts to provide the most current estimates based on import tariffs. However, due to rapid and frequent changes in tariff rates, website prices may not reflect the actual final cost. Final pricing will be determined at the time of shipping, based on tariffs associated with the specific production batch that includes your order.
For the most up-to-date pricing information or any questions regarding shipping costs, please contact us directly at sales@trossenrobotics.com.

Education and Research
Hardware Buyers Guide
Are you an Educator or Researcher who needs help deciding which kit or manipulator to purchase? We put together a handy buying guide to answer many frequently ask questions and to guide you through which kits are best for your project goals.
Have More Questions?
We're here to help. Fill out the form and let's chat about your project goals.

TROSSEN AI MISSION
At the core of our Trossen AI hardware line is the ethos of the ALOHA Project—A LOw-cost HArdware—bringing advanced robotics to researchers, students, and engineers at an unparalleled price, making cutting-edge Machine Learning research more accessible than ever.
Keep scrolling to see all the new features we've added ↓

Trossen Data Collection Lab.
Machine Learning Kits.
GUI Touchscreen.
iNerve® Controller.
Driver.
Model Evaluation.
Hugging Face LeRobot.
Data Collection.
Models
-
Transformers
-
Diffusion
-
Etc
Data
-
Parquet
-
HDF5
-
Etc
Moel Training On-Device or in the cloud.
Google CoLab.

DATA COLLECTION THAT JUST WORKS
NO HASSLE SETUP IN 3 SIMPLE STEPS

BECAUSE IT'S MORE THAN JUST HARDWARE
Hardware
Hardware that’s built from the motor up to deliver high performance and longevity.
Next-Gen QDD Servos
A Hybrid-drive design optimized for precision and control.
Robotic Manipulators
Tailor-made for robotic machine learning research.
Workstation Kits
Desktop, tabletop, or mobile; there is a solution for your project needs.
Controllers
Multiphase PID control system allows for the most advanced accuracy, repeatability, and performance.
Lightning-Fast Asynchronous Data Protocol
At over 10,000Hz, it offers a virtually zero-latency operating environment.
Ultra-High Performance iNerve® Controller
Offloads critical computational tasks from your computer, like gravitational compensation, delivering unprecedented responsiveness.
C++ Interbotix UDP Driver
Easily PIP installable with simple Python and ROS bindings for easy and rapid development and integration.
Data Pipelines
Powerful open-source tools and workflows for rapid and collaborative research and development.
Data Collection
Easy-to-use GUI interfaces, cross-compatible data formats, and Hugging Face LeRobot support make data collection a breeze.
Model Training
Simple on-device or cloud-based model training.
Model Evaluation
Fine-tune your models for advanced control and take advantage of pre-trained models for testing.

ITS AN ENTIRE AI PLATFORM


HARDWARE

ONE OF THE MOST COMMON HARDWARE LAYOUTS IN DATASETS



Compatible with a large number of core-model data sets
Aloha | BiACT | OCTO | π0 | Aloha Unleashed | Crossformers | and more!

RUGGED AND BUILT TO LAST


BILLET CNC ALUMINUM
From brackets to idlers, it's built for 10,000s of use cycles

INTEGRATED CABLE MANAGEMENT
With durable reinforced braided data and power cables

NEXT-GENERATION QDD SERVOS
Built for high-torque in a compact lightweight housing

RACK & PINION GEARSET
Providing a linear control in a compact design

CONTROLLERS

















INTERBOTIX DRIVER

OPERATING MODES
-
Position
-
Velocity
-
Torque
-
Gravity Compensation
COMM PROTOCOL
-
UDP over Ethernet
-
Asynchronous
PLATFORMS
-
Linux C++ with Python bindings
-
Easy Python pip installation
-
ROS 2 support
-
URDF/Models for simulators*
-
Native support for Hugging Face LeRobot
500Hz
CONTROL FREQUENCY
ETHERNET
CONNECTIVITY
PIP
EASY INTALLATION

*Support for simulation software will arrive in Q2 2025
iNerve Control Board


CAN FD
HIGH-SPEED PROTOCOL
INDUSTRIAL
HARDWARE GRAV COMP
CUSTOM
PAYLOAD PROFILES
MODEL-BASED CONTROL
Experience unmatched precision and control with advanced compensation for gravity, Coriolis forces, centrifugal forces, and friction—seamlessly calibrated and modeled through servo feedforward torque optimization and eliminating nonlinear components of manipulator dynamics.
HIGH-SPEED CAN FD CONTROL PROTOCOL
CAN FD delivers over 500Hz data transfers, reduced latency, and enhanced real-time performance, enabling seamless communication and superior precision.
CUSTOMIZABLE NETWORK CONFIGURATIONS
Tailor for your network needs—customize IP/DHCP settings, DNS, netmask, and gateway directly on the iNerve Control Board for seamless integration into any network.
CUSTOM LOAD MASS PROFILES
Tailored Precision for Every Payload: The iNerve Control Board empowers researchers to define custom load mass profiles, seamlessly adapting to unique end-effectors and mass-altering additions. Achieve unparalleled gravity compensation for diverse research objectives and project needs.







SERVO CONTROL


PID
CONTROL SCHEMA
QDD
TORQUE SENSING
ADVANCED
SAFETY FEATURES
CASCADING PID CONTROL LOOP
Servo performance is optimized by separately tuning position, velocity, and torque control, ensuring precise movements and minimized overshoot. Advanced error correction increases stability in complex tasks.
ADAPTIVE BANDWITH CONTROL & LOAD BALANCING
Tailored for real-world precision by dynamically optimizing control loops: 1kHz for precise positioning, 4kHz for smooth velocity adjustments, and a blazing 16kHz for torque feedback, ensuring stability and responsiveness during high-demand tasks like dynamic motion and delicate manipulations. Featuring a high-bandwidth linear controller for resource-constrained motors and low-bandwidth model-based feedforward terms for advanced arm control, it delivers unparalleled performance across a range of applications. Additionally, proportional, derivative, and integral gains are fully configurable for each loop, giving researchers and engineers precise control to fine-tune performance for any task.
ADVANCED SAFETY FEATURES
At the forefront of robotic safety, our system is designed with robust features that prioritize user and device protection during operation. From preventing unintended movements to providing enhanced collision awareness, every element is engineered to ensure seamless and safe functionality, whether conducting research or deploying in high-stakes environments. With real-time monitoring, automatic fail-safes, and compatibility checks, our safety protocols instill confidence in every user interaction.
Current Safety Features
-
Joint Constraint Enforcement: Limits on position, velocity, and torque are applied to prevent exceeding safe operational thresholds, regardless of the mode in use.
-
Idle Mode: Implements gravity compensation and significant damping while retaining constrained gripping force, ensuring controlled and secure resting states.
-
Motor Failure Protection: Automatically transitions to idle mode upon motor failure detection, preventing unsafe operations.
-
External Torque Estimation: Enables applications like haptic feedback and collision detection, providing enhanced operational awareness.
-
Handshake Verification: Confirms the integrity of communication between the driver and arm to ensure the correct device is being controlled.
-
Firmware Compatibility Validation: Verifies driver and controller firmware versions align before operation, preventing compatibility issues.
-
System Health Monitoring: Performs checks on all arm components to ensure functionality before allowing user control.
Upcoming Safety Features (Q2 2025)
-
Enhanced Collision Detection: Automatically transitions to idle mode upon detecting collisions, ensuring immediate safety.
-
Communication Quality Monitoring: Activates idle mode in the event of a lossy or unstable connection, maintaining operational integrity.
-
Pre-trajectory Collision Avoidance: Conducts self-collision checks before executing trajectories, safeguarding the system during complex movements.
With these advanced safety features, our system sets a new standard for robotic manipulators, ensuring precision, reliability, and confidence in every application.


MuJoCo




DATA PIPELINES

TOUCHSCREEN GUI
Simple YAML file configuration and your effortlessly collecting data. All bundled kits come with a touchscreen.

DATA FORMATS
Built-in support for common data formats: Parquet, Arrow, and HDF5. Easily utilize your own data format for even more flexibility.

HUGGING FACE LEROBOT
Native support for Hugging Face LeRobot. Data collection pipeline,
data and model storage, and social sharing... All for FREE!

INTERBOTIX PIPELINE
Interbotix combines high-performance C++ with simple Python bindings, offering low-level control and integration with ROS's powerful tools and ecosystem.

ON-DEVICE MODEL TRAINING
Utilize NVIDIA or Intel-based GPUs to train your models.

COLAB CLOUD MODEL TRAINING
With our free Jupyter Notebook template, you can quickly and affordably offload model training to the cloud using Google Colab.


MODEL EVALUATION
Use your own trained models, or shared pre-trained models
to evaluate your model perameters and training settings

HYPERPARAMETERS
Tweak hyperparameters for better results with a single YAML file containing all the settings like the Temporal Ensemble Coefficient, Feed Forward Dimensions, Layers, Heads, ResNet, and many more.

RESOURCES
COMPARE AI KITS

Solo AI is designed for data collection in the field and for those NOT needing bimanual manipulation.
FAQs
2x Solo AIs CANNOT be converted into a Stationary AI, as we do not sell the frame, cables, and accessories individually.

Stationary AI is designed for those who require bimanual manipulation and a well-controlled lab environment where variables like arm and camera placement are consistent from session to session.
FAQs
Stationary AI can be used as two Solo AIs for data collection in the field.
Stationary AI does NOT come with the table due to the high shipping cost. We recommend any black sit-stand desk with a minimum width of 48" and a minimum depth of 30".
Example: https://a.co/d/0sMJVf8

Mobile AI is designed for those who require bimanual manipulation in the field, where variables like arm and camera placement are consistent from session to session.
FAQs
Mobile AI can be used as two Solo AIs for data collection in the field.